Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20C-CMT-10-AO-RC-S
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Current-measuring transducer, Input : 0…5/10 A, Output : 0(4)-20 mA, 0-10 V, Relay
Order No. 1510240000
Type ACT20C-CMT-10-AO-RC-S
GTIN (EAN) 4050118319460
Qty. 1 pc(s).

Dimensions and weights

Depth 113.6 mm
Depth (inches) 4.472 inch
Height 117.2 mm
Height (inches) 4.614 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 154 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...60 °C
Humidity 5...95 %, no condensation

Probability of failure

SIL in compliance with IEC 61508 None
MTTF 130 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Communication

Configuration With FDT/DTM software, via gateway (ACT20C-GTW-100-MTCP-S), Addressing via DIP switches
Interface Communication via CH20M rail bus with gateway (ACT20C-GTW-100-MTCP-S)

Input

Input frequency AC: 15…700 Hz
Input measurement range configurable, 0…5/10 A AC (RMS) or DC
Input signal Current-carrying cable in feed-through hole, Diameter 10.5 mm

Output

Load impedance current ≤ 600 Ω

Output (digital)

Max. switching voltage, AC 250 V
Max. switching voltage, DC 24 V
Rated switching current 6 A
Type Relay, 1 CO contact, Process alarms (4x) with hysteresis, with alarm delay (configurable) 0…180 s

Output (analogue)

Load resistance current ≤ 600 Ω
Load resistance voltage ≥ 10 kΩ
Output current Adjustable, 0...20 mA, 4...20 mA, -20…+20 mA
Output voltage Adjustable, 0...10 V, 2…10 V, 0...5 V, 1...5 V, -5…+5 V, -10...+10 V
Type (analogue output) Voltage and current output (configurable)

alarm output

Switching current 5 A

General data

Accuracy <0.75 % FSR
Configuration With FDT/DTM software, via gateway (ACT20C-GTW-100-MTCP-S), Addressing via DIP switches
Galvanic isolation 4-way isolator;, between input ⁄ output ⁄ supply ⁄ relay
Power consumption, max. 2.2 W
Rail TS 35
Step response time <300 ms
Temperature coefficient typ. 0.04 % / K, max. 0.09 % / K
Voltage supply via the system bus

Insulation coordination

EMC standards IEC 61326-1
Galvanic isolation 4-way isolator;, between input ⁄ output ⁄ supply ⁄ relay
Impulse withstand voltage 6.4 kV (1.2/50 µs)
Pollution severity 2
Rated voltage 300 V ACrms
Surge voltage category III
Test voltage 4 kV

Connection data

Type of connection Screw connection
Tightening torque, min. 0.5 Nm
Tightening torque, max. 3.5 Nm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 30
Wire connection cross section AWG, max. AWG 14
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 2.5 mm²

Important note

Product information The ACT20C-CMT-XX-AO-RC-S current measuring transducers from the ACT20C series measure and monitor DC and AC currents of up to 60 A. The True RMS method used allows for precise measurement, even in case of distorted current waveforms. The devices feature integrated limit value monitoring with an adjustable switching threshold, delay and hysteresis, as well as a relay output.

Properties
  • True RMS value measurement or arithmetic averaging (AA) measurement and contactless through-hole technology
  • Limit value monitoring for overcurrent or undercurrent
  • Relay output by means of the open-circuit / closed-circuit principle
  • Infinitely variable trigger delay
  • Operational status and error display on a front panel LED and output signalling according to NE43, NE44, NE107
  • Galvanic four-way insulation for secure isolation according to IEC/EN 61010-2-201:2013

Downloads

Classifications

ETIM 6.0 EC002475
ETIM 7.0 EC002475
ETIM 8.0 EC002475
ETIM 9.0 EC002475
ECLASS 9.0 27-21-01-23
ECLASS 9.1 27-21-01-23
ECLASS 10.0 27-21-01-23
ECLASS 11.0 27-21-01-23
ECLASS 12.0 27-21-01-23
ECLASS 13.0 27-21-01-23

Approvals

Approvals CE CULUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Type of connection: RJ45 plug-in connector
Order No.: 1510370000
Type: ACT20C-GTW-100-MTCP-S
Version:
Gateway for ACT20C station, Configurable, Modbus TCP/IP, Distributes supply voltage to rail bus, Input : 0…40/50/60 A, Output : Pulse
 
Type of connection: Screw connection
Order No.: 2044840000
Type: ACT20C-CML-10-AO-RC-S
Version:
Current-measuring transducer, Input : 0…5/10 A, Output : 0(4)-20 mA, 0-10 V, Relay
 
Type of connection: Screw connection
Order No.: 1510420000
Type: ACT20C-CMT-60-AO-RC-S
Version:
Current-measuring transducer, Input : 0…40/50/60 A, Output : 0(4)-20 mA, 0-10 V, Relay
 
Type of connection: socket / socket
Order No.: 1510340000
Type: ACT20C-LBT-10
Version:
Bus termination terminal for ACT20C station, Input : 0…40/50/60 A, Output : Pulse
 
Colour: gold
Order No.: 1335140000
Type: SET CH20M BUS 250MM TS 35X7.5
Version:
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm